ProductsMicrocontrollersSupportTraining

LPC23xx and LPC24xx Overview training video

Training Module: LPC2400 & LPC2300 Series Ethernet, USB, CAN & LCD

The LPC23xx and LPC24xx series have a special place in the highly-successful LPC2000 ARM7 family. LPC24xx is the winner of the 2007 EDN innovation award and offers the highest integration in an ARM7 with Ethernet, CAN, USB OTG, and LCD controllers. The LPC23xx series operates at 72MHz with up to 512KB of zero-wait state on-chip flash. These series also showcase the dual AHB bus architecture that enables resource intensive peripherals like USB, Ethernet, and LCD to operate simultaneously. This presentation introduces these two series.

Comments

Viewing Tips

  • If you cannot see the above training module, please be sure your web browser has Flash enabled.
  • You can easily choose sections of the presentation by clicking on the Table of Contents icon.

Downloads

Standard ICs quick find
Microcontrollers sections
See also