ProductsMicrocontrollersSupportTraining

LPC1700 Overview training video

Training Module: LPC1700 Series

The LPC17xx MCUs are the industry's first and fastest-running Cortex-M3 processors at 100MHz. These cost-effective microcontrollers feature 15 serial interfaces including advanced peripherals such as Ethernet, USB 2.0 Host/OTG/Device, and CAN 2.0B. They have up to 512KB of flash memory, up to 64KB of SRAM, a Memory Protection Unit (MPU), 12-bit A/D and 10-bit D/A converters as well as an internal RC oscillator. This series also provides a smooth migration for ARM7 customers since the LPC1768 is pin-to-pin compatible with the ARM7 based LPC2368.

Comments

Viewing Tips

  • If you cannot see the above training module, please be sure your web browser has Flash enabled.
  • You can easily choose sections of the presentation by clicking on the Table of Contents icon.

Downloads

Standard ICs quick find
Microcontrollers sections
See also