ProductsStandard ICsSupportSoftware

Off-line product selector

General
The off-line product selector is a Microsoft Windows®-based tool to help you quickly select and compare many NXP Semiconductors products.
Off-Line Product Selector
This off-line tool supplements the information found here on the Standard ICs website. This Product Selector is not to be used to replace sound, good engineering judgement. In all cases, careful review of the most recent datasheets for your particular operating conditions must be made.
Software
To obtain the program, download the selector.zip file and extract/run the single installation file inside. Next, run the NXP Selector Guide shortcut on your Desktop or Start menu. The application is completely self-contained to run under Win32 systems and requires no administrative privileges or other system files for support or installation/deinstallation.
After installing the application, and periodically, choose Updates, Check for Updates. If updates are available, download them directly through the application.
Please note that it is possible that the parameters and the parametric data available may differ between the off-line product selector and the on-line website tools. We will synchronize this information during coming releases to provide you with the best possible tools.
More Information

For Further Assistance

Your comments and feedback are suggested and welcome!
Standard ICs quick find
Standard ICs sections
See also