![]() |
||||
|
||||
NicheLite for LHIntroduction
NicheLite for LH by InterNiche is a variant of its NicheLite™ product, a full-featured TCP/IP stack optimized for embedded systems, requiring as little as 12 KB of code.
An RFC compliant implementation of the TCP/IP protocol suite, NicheLite for LH includes ANSI C sources for a comprehensive subset of the TCP/IP family of protocols, a "Mini" Sockets API, and a highly effective system optimization and tuning tool.
NicheLite for LH's IP layer can support one hardware interface and is fully instrumented for MIB-II access by SNMP agents.
MIB-II tables include: Interfaces, IP, ICMP, TCP and UDP information.
Packet data, including headers, are in contiguous buffers to simplify memory management and avoid data copies.
Macros to protect critical sections of code are used sparingly to improve throughput and reduce memory requirements.
The tunable parameters such as MSS (Maximum Segment Size) and the TCP window size can be left to the runtime logic or may be customized for your application.
NicheLite for LH supports the following protocols:
Contents
The NicheLite for LH software package includes:
A header file, required at compile time, articulates the details of the source license which prohibits the end customer from distributing the source for NicheLite for LH.
Software
Obtaining the Software
NicheLite for LH source code is free to NXP customers for unlimited use with NXP LH7 and LH7A families of microcontrollers only.
Obtaining and using NicheLite for LH is conditional upon accepting a detailed Software License Agreement (SLA).
Please download and carefully read the SLA if you have not done so already:
If you agree to the terms of the NicheLite for LH Software License Agreement, complete the form below:
End-Customer Options and Upgrades
Available options and upgrades from InterNiche to NXP customers of NicheLite for LH include:
More Information
|
||||