![]() |
||||
|
||||
LPC32xx Common Driver Library (CDL)Introduction
NXP Semiconductors provides a free Common Driver Library (CDL) software package for use with LPC32xx microcontrollers.
This software package provides a generic set of drivers which highlight how specific peripherals and functions work.
This software package also comes bundled with a Board Support Package (BSP) for the Phytec 3250 development board which features the NXP LPC3250 microcontroller.
The Phytec 3250 BSP includes startup code and examples which can be easily built and executed using any of the supported tool chains.
Combined, the LPC32xx CDL and Phytec 3250 BSP allow you to jump-start your LPC32xx microcontroller development.
This software package is maintained by NXP Semiconductors and is periodically updated with issue fixes or new features.
Features
The free LPC32xx CDL and Phytec 3250 BSP from NXP Semiconductors supports the following features:
DocumentationSoftware
The LPC32xx CDL and Phytec 3250 BSP are free to NXP customers for unlimited use with the NXP LPC32xx microcontrollers.
By downloading or using the LPC32xx CDL or Phytec 3250 BSP, you agree to use it solely with these NXP microcontrollers.
More Information
Disclaimer
This software is provided AS-IS by NXP Semiconductors.
NXP Semiconductors does not support or warrant the software contained herein for any purpose other than for informational use.
References |
||||