ProductsStandard ICsSupportToolsPTN

PTN circuit simulation models

Important Legal Information

IBIS Models

ProductVCCPackage(s)Model DateIBIS Version ¹
2.5LQFPAug 29, 20013.2
3.3SOJun 9, 20002.1
3.3SO, TSSOPApr 3, 20032.1
3.3SO, TSSOPNov 28, 20023.2
3.3SO, TSSOPNov 28, 20023.2
3.3SO, TSSOPNov 28, 20023.2
3.3SO, TSSOPNov 28, 20023.2
3.3SO, TSSOPNov 28, 20023.2
1.8VFBGAMar 17, 20073.2

Notes

¹ Note to HyperLynx Simulation Software Users:
If the version of your software is earlier than 6.0, the simulation of the PTN IBIS models may not be accurate.
² Note for PTN3342 Model Users:
Two versions of the PTN3342 IBIS model are provided. Use the first model if your software supports the "Model_type Series" IBIS key word. Use the second model if your software does not. If your software does not support the "Model_type Series" IBIS key word, you must add an external termination resistor at the input.
Standard ICs quick find
Standard ICs sections
See also