ProductsMicrocontrollersSupport

ESC Boston 2008

Introduction

Unleash your product's potential with NXP microcontrollers at ESC Boston, October 28-29, 2008

Visit NXP at the Embedded Systems Conference in Boston at the Hynes Convention Center, October 28-29, 2008 and attend our informative sessions on the brand new LPC1000 Cortex-M3 family. We will be sponsoring two exclusive sessions in room 203 on October 28th that will give attendees detailed insight and understanding of the unique integration of the Cortex-M3 core into the LPC families. Anyone attending either speaking session will receive a FREE evaluation kit.
We will also showcase LIVE demonstrations, including devices from our LPC2000 and LPC3000 families, in room 203 on October 28th from 12:00pm to 3:45pm and from 5:15pm to 7:00pm.
Seminars
NXP will be holding FREE sponsored sessions in room 203 on October 28th. Anyone attending either session will receive a FREE evaluation kit.
Each session will include discussion on our unique integration of the Cortex-M3 into the LPC1000 series. The sessions will highlight the following areas:

Unleashing NXP's Cortex-M3-based LPC1000 Family (10:30am to 12:00pm)

In this presentation, we will introduce the LPC1000 family and highlight the unique integration of the M3 core with the memory subsystems that will lead to optimal system performance.

Cortex connected-LPC1000 peripherals (3:45pm to 05:15pm)

The LPC1000 has a rich peripheral set including several communication peripherals. An AHB bus switch matrix is used in the system that allows many different data paths from a bus master to the different slaves. This presentation will show the impact of the underlying bus architecture on increasing peripheral performance.
LIVE Demonstrations
Our LIVE demonstrations will include devices from our LPC2000 and LPC3000 families along with our recently introduced products which offer the fastest flash and lowest cost ARM-based microcontrollers on the market. The product demonstrations will be held throughout the day on October 28th in room 203 and by appointment on October 29th.

Low-Cost ARM9 with High Speed USB 2.0 OTG Performance (LPC313x)

With the introduction of NXP's LPC313x series, embedded designers can now take advantage of higher performance, lower cost, lower power consumption, and small footprint in applications requiring flexible USB connectivity.

The Industry's Fastest ARM Cortex-M3 MCUs (LPC17xx)

At 100MHz, the new LPC17xx series, the industry's fastest ARM Cortex-M3 MCU offers unmatched performance to operate the high-bandwidth communications peripherals simultaneously without bottlenecks. LPC17xx offers Ethernet, USB, CAN, 12-bit ADC, Fm+ I2C, 4 UARTs, 3 SPI, I2S, low power Real-Time Clock, Memory Protection Unit, Quadrature Encoder Interface, and Motor Control PWM.

The Fastest ARM-Based Flash Microcontrollers on the Market (LPC29xx)

At 125MHz, the LPC29xx series offers customers unrivaled operating speeds, up to 768KB flash, and several unique features such as USB Host/OTG/Device, 16KB EEPROM, 5V and 3V ADC, CAN, UARTs with RS485 and LIN, Quadrature Encoder Interface, and Motor Control PWMs.
More Information
For information on our LPC1000 family, visit: www.standardics.nxp.com/products/lpc1000/all.
For additional details on our sponsored seminars visit: www.cmpevents.com/ESCe08/a.asp?option=G&V=3&id=612575.
For information on all our microcontroller products, visit: www.nxp.com/microcontrollers.
Standard ICs quick find
Standard ICs sections
See also