|
LH7 and LH7A development tools
NXP Semiconductors has a wide range of design and development tools and partners for our BlueStreak LH7 and LH7A microcontroller families.
Evaluation Boards
| NXP Semiconductors |
NXP Semiconductors no longer offers the KEV kits, but recommends Logic Product Development's kits as an alternative.
Please see Logic Product Development for the NXP Zoom™ SDK including Card Engine System on Modules.
|
| Logic Product Development |
NXP Zoom™ Starter Development Kit (SDK)
Low cost Zoom Starter Development Kits provide an excellent platform for evaluating the functionality of NXP LH7 and LH7A microcontrollers.
|
Single Board Computers
| Garz & Fricke GmbH |
AUKLAND ARM9 Module, Based on NXP LH7A404
The AUCKLAND module is a credit-card-sized 32-bit processor module based on the ARM9. It has a very powerful processor core and a wide range of interfaces for expansion and peripheral module purposes.
|
| Logic Product Development |
Card Engine System on Modules
Logic's Card Engines are embedded designs on a single compact PCB measuring 2.37" x 2.67". The PCB contains an NXP LH7 or LH7A MCU with integrated LCD controller, flash, SDRAM, 10/100 Ethernet, and audio CODEC with SO-DIMM interface.
|
| Revely Microsystems |
RMS100 with LH75401
Revely's RMS100 sets a new price-performance standard in ARM development. In fact, the RMS100 is an ideal platform for moving demanding 8-bit designs into the world of 32-bit processing.
|
Compilers/Assemblers/Debuggers
| ARM® |
ARM RealView® Development Suite
The RealView Development Suite provides a complete software development solution for creating applications for the ARM architecture.
|
| CodeSourcery |
Sourcery G++
Sourcery G++ is a complete software development environment based on the GNU Toolchain. Sourcery G++ includes the GNU C and C++ compilers, the Eclipse IDE, and much more. Editions include Professional, Personal, and a free Lite version.
|
| Embedded Performance Inc. |
EDB GUI Source-Level Debugger
The EDB GUI Source-Level Debugger for EPI's MAJIC-ICE debugger supports a broad spectrum of third party compilation tools.
|
| Green Hills Software |
MULTI™ Integrated Development Environment
MULTI is a complete integrated development environment for embedded applications using C, C++, and Embedded C++ languages.
|
| IAR Systems |
IAR Embedded Workbench for ARM
Create projects, edit files, compile, assemble, link, and debug your applications within the seamlessly integrated development environment of the IAR Embedded Workbench. Includes highly optimizing C/C++ compilers, connects to most hardware debuggers, and allows for kernel-aware debugging of most popular RTOSes.
|
| Keil |
μVision® IDE
The μVision IDE from Keil combines project management, make facilities, source code editing, program debugging, and complete simulation in one powerful environment. The μVision Debugger supports simulation using only your PC or laptop, and debugging using your target system and a debugger interface.
|
| Mentor Graphics |
EDGE Developer Suite
The EDGE Developer Suite offers an industrial strength set of tools to help developers work through tough software and hardware development problems.
|
JTAG ICE Debuggers
| Abatron |
BDI2000
The BDI-2000 is a high-speed JTAG debugging device.
|
| ARM® |
RealView Multi-ICE
The solutions from ARM offer significant advantages over traditional debuggers, providing all the functionality required to efficiently and non-intrusively debug software running at high frequencies.
|
| Ashling Microsystems |
Opella, PathFinder, and Vitra
Ashling makes Emulators, Source Debuggers, Software Quality Assurance tools, and Smart Card systems for embedded microprocessor developers.
|
| Brendes Datentechnik |
BICEPS Professional Real-Time-Trace or JTAG Emulator for ARM microcontrollers
The in-circuit-emulator BICEPS for ARM based microcontrollers is a professional real-time debugging tool. It expands standard JTAG debugging by real-time trace features. A port emulation unit rebuilds port signals during program execution: no pins are lost for debugging signals.
|
| Computex |
PALMiCE2
JTAG emulator with on-chip debugging support (H-UDI, AUD, JTAG, and ETM). Pursues high-speed capability but requires no power supply with USB 2.0 connection.
|
| Embedded Performance Inc. |
MAJIC JTAG Debug Probes
The MAJIC controller provides a high-speed hardware interface between ARM processors with the Embedded ICE on-chip debug interface and industry standard debuggers.
|
| Green Hills Software |
Green Hills Probe™
The Green Hills Probe marks a dramatic advance in debug technology. Green Hills Software has succeeded in off-loading much of the debugger's functionality onto faster, dedicated hardware.
|
| Hitex Development Tools |
Tanto
Tanto is the high-end modular test and analysis tool from Hitex which consists of the universal Tanto Base module and a target specific Port Link module that allows the direct connection of the test and analysis tool to the debug port in the target system.
|
| IAR Systems |
IAR J-Link
IAR J-Link is a small JTAG debugger for ARM; it connects via USB to the PC host running Windows. IAR J-Link integrates seamlessly into IAR Embedded Workbench and is fully plug-and-play compatible.
|
| Keil |
ULINK2
The Keil ULINK2 USB-JTAG Adapter connects your PC's USB port to your target hardware (via JTAG, SWD, or OCDS) and allows you to debug embedded programs running on target hardware.
|
| Lauterbach |
ICD In-Circuit Debugger
The ICD In-Circuit Debugger is a modular approach to JTAG debugging supporting the ARM architecture.
|
| Nohau |
EMUL-ARM
EMUL-ARM is a full-featured JTAG debugger that supports all ARM7- and ARM9-based MCUs. The Seehau User Interface included works on Windows 98, ME, 2000, and XP. EMUL-ARM also has optional full support for the ARM ETM trace — up to 200 MHz.
|
| Signum Systems |
JTAGjet
The JTAGjet Emulator offers real-time, transparent in-circuit debugging using the JTAG boundary scan port via parallel, USB, or TCP/IP connections to the PC host.
|
| Yokogawa Digital |
advicePRO
The "advice" series provides an optimized solution to meet diversified requirements of embedded development with its universal architecture. advicePRO offers improved performance with download speeds up to 6MB/s.
|
RTOS/OS
| Adeneo |
WinCE 6.0 BSP for LH7A404
Adeneo has ported WinCE 6.0 to LH7A404. A free binary evaluation copy is available for download.
|
| BSQUARE® |
WinCE .NET BSP for LH7A40x
SQUARE has ported WinCE 4.2 to LH7A400 and LH7A404. Customers can download free binaries.
|
| Enea |
OSE Real-Time Operating Systems
OSE is a modular, high-performance, full-featured real-time operating system optimized for complex distributed systems.
|
| Express Logic |
ThreadX Real-Time Operating System (RTOS)
ThreadX is Express Logic's advanced Real-Time Operating System (RTOS) designed specifically for deeply embedded applications. ThreadX has many advanced features, including its picokernel™ architecture, preemption-threshold™, and a rich set of system services.
|
| Green Hills Software |
INTEGRITY® Real-Time Operating System
INTEGRITY is a secure, royalty-free Real-Time Operating System intended for use in embedded systems that require maximum reliability.
|
| Logic Product Development |
NXP Zoom™ Starter Development Kit (SDK)
Logic Product Development has ported WinCE 5.0 to LH7A400 and LH7A404.
|
| Mentor Graphics |
Nucleus OS
The Nucleus OS is a proven embedded operating system with source code provided and is royalty free.
|
| Micrium |
μC/OS-II Ports for LH7(A) Products
The μC/OS-II-Real Time Operating System is a highly portable, ROMable, very scalable, preemptive, real-time, multitasking kernel (RTOS) for microprocessors and microcontrollers.
|
| Micro Digital |
SMX RTOS
SMX is a modular, small, fast, no royalty RTOS for embedded systems.
|
| NXP Semiconductors |
Linux Board Support Package (BSP) for BlueStreak LH7(A) MCUs
|
| Segger |
embOS - Real time operating system
embOS is a priority-controlled multitasking system, designed to be used as an embedded operating system for the development of real time applications for a variety of microcontrollers.
|
Multimedia Applications
| Actimagine |
Mobiclip Video Codec for SOCs
Mobiclip is a Software Video Codec which has been optimized for mobile platforms. It makes more efficient use of the ARM7 and ARM9 CPU power allowing the display of high quality video on any electronic devices.
|
| Micrium |
μC/GUI Embedded Graphical User Interface
Embedded GUI is a universal graphical software for embedded applications.
|
| Segger |
emWin
Graphic software for monochrome, grayscale, and color LCDs; Filesystem for embedded applications
|
| Swell Software |
PEG+
The PEG+ package is a professional quality software library and toolset created to meet the needs of embedded systems developers. PEG+ is small, fast, and easily ported to virtually any hardware configuration capable of supporting graphical output. PEG+ delivers exceptional visual appeal utilizing an intuitive and powerful API that allows complete customization of the graphical appearance.
|
Training
| ARM® |
ARM Training
Since 1994, ARM has been the provider of choice for training in ARM-Powered design solutions. Our material is written by the acknowledged world experts in ARM hardware and software and so is up-to-date and technically accurate. Our training team is drawn from the world's largest and most experienced pool of ARM technology expertise and you can be assured of relevant information, delivered by professional trainers.
|
| Embedded Systems Institute (ESI) |
Courses Information
ESI's objective is to promote the development of embedded systems in Hong Kong and the Pearl River Delta region in China. As an ARM Approved Training Center, ESI provides training courses on embedded system design and applications to students and professionals in China. ESI also provides system design expertise for embedded projects.
|
Design Services
| Logic Product Development |
Product Development Services
Logic's comprehensive array of capabilities coupled with integrated approach and quality systems enable multiple disciplines to work concurrently on your product development activities, greatly reducing development time and accelerating market launch.
|
| Micom Tech |
Product Developments
Micom Tech is a technology firm that offers R&D services and solutions (embedded software and chipset) of innovated and advanced products to the industry. It is a system design house and a solution provider based in Hong Kong and Singapore.
|
|
|
 | Microcontrollers sections |  |
|
- Product families & functions
- Literature brochures, leaflets, presentations
- Support manuals, models, FAQ, software, demoboards, tools, training
- Packaging specs & SOT #s
- Quality handbook, markings
- Contact sales, distributors
|
|
 | |  |
|
|