ProductsMicrocontrollersSupportToolsHardwarembed

LPC236x mbed module — an alternative approach to embedded programming

Introduction
If you're reading this, chances are you've read Tom Cantrell's "Easy (E)mbed" article in the June issue of Circuit Cellar, or you have seen a live mbed module demonstration at the NXP booth at Embedded Systems Conference, Silicon Valley, in early April, or maybe you just came across the mbed module link in the Updates section on the NXP microcontrollers home page.
The mbed module is a new community-based embedded development tool featuring the NXP LPC2368 microcontroller. It allows you to create, compile, and download embedded software for NXP's LPC236x series of MCUs using a browser-based GUI. There is no software to install — everything is online, even the compiler.
  • 40-pin DIP, 0.1" pitch
  • Programmed via USB
  • 60MHz ARM, 32KB RAM, 512KB flash
  • Ethernet, USB slave
  • 2xSPI, 2xI2C, 3xUART, 1xCAN
  • GPIO, 6xPWM, 6xADCs, 1xDAC
  • C++ libraries and toolchain
Products

Products Supported

Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.
 LPC2361 ARM7TDMI-S microcontroller with 64KB flash, ISP/IAP, 10/100 Ethernet, USB 2.0 device/host/OTG, CAN, 10-bit ADC/DAC
 LPC2362 ARM7TDMI-S microcontroller with 128KB flash, ISP/IAP, 10/100 Ethernet, USB 2.0 device/host/OTG, CAN, 10-bit ADC/DAC
LPC2362FBD100LQFP-100ProductionSOT407-1Pb-Free        
Family Functions Literature Support Docs Tools Consultants Price Buy Online More...
 LPC2364 Microcontroller with 128KB flash, USB 2.0, 10/100 ethernet, I2S, real-time emulation, dual AHB bus architecture
 LPC2365 Microcontroller with 256KB flash, 10/100 ethernet, I2S, real-time emulation, dual AHB bus architecture
 LPC2366 Microcontroller with 256KB flash, USB 2.0, 10/100 ethernet, I2S, real-time emulation, dual AHB bus architecture
 LPC2367 Microcontroller with 512KB flash, 10/100 ethernet, SD/MMC, I2S, real-time emulation, dual AHB bus architecture
 LPC2368 Microcontroller with 512KB flash, USB 2.0, 10/100 ethernet, SD/MMC, I2S, real-time emulation, dual AHB bus architecture
More Information

Featured Articles in the Press

Standard ICs quick find
Microcontrollers sections
See also