ProductsMicrocontrollersSupportToolsHardware

Future Designs, Inc. USB-Dongle and Derivative Boards

Introduction
The USB-Dongle and Derivative Board Family is a low-cost and easy-to-use 3rd-party demo platform for popular NXP microcontrollers. This versatile tool can be used to program a variety of NXP microcontrollers, such as the NXP LPC900, ARM7 LPC2000, and 89V52X2 microcontrollers using ISP, ICP or IAP programming. Many of the Derivative Boards are pre-loaded for easy development with a specific microcontroller. Other derivative boards are Socket Boards with a ZIF (Zero Insertion Force) socket to enable programming of various microcontrollers in a common package such as TSSOP or PLCC.
With the help of a USB-Dongle to provide power and a programming interface, the Derivative Board brings out every pin of the NXP microcontroller to a standard 0.10" spacing header footprint for easy probing of signals, prototyping, or wire-wrapping. The USB-Dongle, compatible with any compiler or assembler that can generate hex files, provides a virtual COM Port interface that allows you to download and program hex files using Flash Magic or other common utilities once the 14-pin USB-Dongle connector is attached to the standard USB port of any PC.
USB-Dongle and Derivative Boards
USB-Dongle

Documentation

Products

Supported Products

Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.
 P89LPC901 Microcontroller with 1KB 3V flash, 128-byte RAM, PWM
 P89LPC908 Microcontroller with 1KB 3V flash, 128-byte RAM, UART interface
 P89LPC9103 Microcontroller with 1KB 3V flash, 8-bit ADC, UART interface
 P89LPC9107 Microcontroller with 1KB 3V flash, 8-bit ADC, 2 PWMs, UART interface
 P89LPC912 Microcontroller with 1KB 3V flash, 128-byte RAM, PWM, SPI interface
 P89LPC913 Microcontroller with 1KB 3V flash, and 128-byte RAM, SPI and UART interfaces
 P89LPC914 Microcontroller with 1KB 3V flash, 128-byte RAM, PWM, SPI and UART interfaces
 P89LPC915 Microcontroller with 2KB 3V flash, 8-bit A/D converter
 P89LPC916 Microcontroller with 2KB 3V flash, 8-bit A/D converter
 P89LPC917 Microcontroller with 2KB 3V flash, 8-bit A/D converter
 P89LPC920 Microcontroller with 2KB 3V flash, 256-byte data RAM, 2 PWMs, I2C and UART interfaces
 P89LPC921 Microcontroller with 4KB 3V flash, 256-byte data RAM, 2 PWMs, I2C and UART interfaces
 P89LPC922 Microcontroller with 8KB 3V flash, 256-byte data RAM, 2 PWMs, I2C and UART interfaces
 P89LPC9221 Microcontroller with 8KB 3V flash, 256-byte data RAM, 2 PWMs, I2C and UART interfaces, 8 high-drive pins
 P89LPC924 Microcontroller with 4KB 3V flash, 8-bit A/D converter
 P89LPC925 Microcontroller with 8KB 3V flash, 8-bit A/D converter
 P89LPC930 Microcontroller with 4KB 3V flash, 256-byte data RAM, I2C and SPI and UART interfaces
 P89LPC931 Microcontroller with 8KB 3V flash, 256-byte data RAM, I2C and SPI and UART interfaces
 P89LPC932 See P89LPC932A1 replacement
 P89LPC932A1 Microcontroller with 8KB 3V flash, 512-byte data EEPROM
 P89LPC933 Microcontroller with 4KB 3V flash, 2 PWMs,
 P89LPC934 Microcontroller with 8KB 3V flash, 8-bit ADCs, 2 PWMs,
 P89LPC935 Microcontroller with 8KB 3V flash, 8-bit ADCs, 4 PWMs,
 P89LPC936 Microcontroller with 16KB 3V flash, 8-bit ADCs, 4 PWMs,
 P89LPC938 Microcontroller with 8KB 3V flash, 10-bit A/D converter, 4 PWMs, I2C and SPI and UART interfaces
 P89LPC9381 Microcontroller with 4KB 3V byte-erasable flash, 10-bit ADC
 P89LPC952 Microcontroller with 8KB 3V flash, 10-bit A/D converter
 P89LPC954 Microcontroller with 16KB 3V flash, 10-bit A/D converter
 P89V52X2 Low power microcontroller with 8kB flash, 256B RAM, 192B data EEPROM
Vendors

Obtaining the USB-Dongle

Obtaining the Derivative Board

Order the LPC2103 Board
Order the LPC2106 Board
Order the LPC901 Board
Order the LPC908 Board
Order the LPC9103 Board
Order the LPC9107 Board
Order the LPC915 Board
Order the LPC917 Board
Order the LPC922 Board
Order the LPC925 Board
Order the LPC932 Board
Order the LPC938 Board
Order the LPC952 Board
Order the 89V52X2 Board
Order the TSSOP Socket Board
Order the PLCC44 Socket Board
More Information

Manufacturer Links

Standard ICs quick find
Microcontrollers sections
See also