![]() |
|||||
|
|||||
Future Designs, Inc. USB In-System Programmer for LPC2000 (USB-ICP-LPC2K)Introduction
The USB-ICP-LPC2K is a 3rd-party product that supports In-System Programming (ISP) on NXP's ARM7 LPC2000 microcontroller family.
In-System Programming uses a two-wire serial interface to program and erase ISP-enabled microcontroller devices without removing them from the system.
The ISP function uses only six pins: VCC, GND, RXD, TXD, P0.14 (or P2.10), and RESETn.
A small connector is all that is needed to interface your ISP application to the USB-ICP programmer.
The full kit includes the USB-ICP dongle, 18" cable allowing direct connection to the user's application, and ISP design guide for the user's target board.
Key Components
The USB-ICP Kit:
![]() Top View
![]() End View
DocumentationProducts
Supported Products
Click
Vendors
Obtaining the KitMore Information
NXP Links
Manufacturer Links
|
|||||