ProductsMicrocontrollersSupportToolsHardware

Future Designs, Inc. Socket Adapter Boards for USB In-System Programmer for LPC2000 (SAB-TFBGAxxx)

Introduction
The SAB-TFBGAxxx Socket Adapter Boards extend the capability of the popular USB In-Circuit Programmer for NXP's LPC2000 microcontrollers. These boards allow you to program and test LPC2000 microcontrollers outside of their application circuit and before prototype boards are available. The SAB-TFBGAxxx can also be used for verification of basic functionality of the user software as the board may be used completely stand-alone.
The SAB-TFBGAxxx comes with the adapter board, power supply, and RJ45 Ethernet-style cable. The SAB-TFBGAxxx Socket Adapter Board plugs directly into the USB In-System Programmer for LPC2000 microcontrollers via the ethernet cable, and thus requires the USB-ICP-LPC2K.

Key Components

The adapter board has the following key components:
  • 12MHz oscillator circuit
  • Power-on reset circuit
  • Single LED connected to a user I/O signal

Documentation

Products

Supported Products

Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.
The SAB-TFBGA100 supports the following microcontrollers:
 LPC2364 Microcontroller with 128KB flash, USB 2.0, 10/100 ethernet, I2S, real-time emulation, dual AHB bus architecture
 LPC2368 Microcontroller with 512KB flash, USB 2.0, 10/100 ethernet, SD/MMC, I2S, real-time emulation, dual AHB bus architecture
The SAB-TFBGA180 supports the following microcontroller:
 LPC2458 Microcontroller with 512kB flash, USB 2.0 device/host/OTG, 10/100 ethernet, SD/MMC, I2S, CAN, ISP/IAP, external memory interface
The SAB-TFBGA208 supports the following microcontrollers:
 LPC2468 Microcontroller with dual AHB bus architecture, 512KB flash, USB 2.0 device/host/OTG, 10/100 ethernet, SD/MMC, I2S, real-time emulation, external memory interface
 LPC2478 Microcontroller with dual AHB accelerator architecture, 512KB flash, external memory interface, LCD STN/TFT controller, USB 2.0 device/host/OTG, 10/100 ethernet, SD/MMC, I2S, real-time emulation
Vendors

Obtaining the Adapter Board

  • Order the SAB-TFBGA100 Online at Digi-Key
  • Order the SAB-TFBGA180 Online at Digi-Key
  • Order the SAB-TFBGA208 Online at Digi-Key
More Information

NXP Links

Manufacturer Links

Standard ICs quick find
Microcontrollers sections
See also