|
Future Designs, Inc. RTC Demo (RTC-DEMO-KIT)
Introduction
The RTC-DEMO-KIT is a 3rd-party, low-power Real Time Clock and LCD solution.
It allows you to edit and download code to the reprogrammable flash microcontroller via the board's 10-pin header and with any external ICP style programmer.
The board's two-button user interface offers simple user control of the board.
Its flexible PCB layout supports both the 14-pin TSSOP and 10-pin HVSON RTC package option.
Key Components
The demo board includes the following key components:
- 8-character alphanumeric LCD
- 3V coin cell battery
- NXP PCF8562 128-segment LCD Driver
- NXP PCA2125 or PCF2124 low-power SPI-based RTC:
- Resolution - sec, minutes, hours, weekday, day, month, year
- Operating voltage 1.2 to 5.5V
- Low standby current for SuperCap
- Three-line SPI with separate data I/O
- Programmable timer/alarm functions with interrupt capability
- Internal power-on reset
- 32.768KHz quartz crystal
- No other external components required
- Automotive temp range of -40 to +125 °C for PCA2125
- NXP P89LPC932A1 8-bit, 2-clock, 80C51 MCU
- 8KB flash
- 256 bytes RAM
- 28-pin PLCC package with internal RC oscillator
- UART
- ADC
- DAC
- Two 16-bit timers and RTC
- KBI
- WDT with on-chip 400KHz oscillator
Front View
Back View
Documentation
Products
Supported Products
Click  for datasheet. Also, see datasheet disclaimer.  ,  ,  indicate product status. Click  or  for more or less detail.
- NXP LPC900 Product Family
- NXP PCA Product Family
- NXP PCF Product Family
Vendors
Ordering Information
NXP Part Number: OM6292
Future Designs, Inc. Part Number: RTC-DEMO-KIT
Obtaining the Kit
More Information
NXP Links
Manufacturer Links
|
|
 | Microcontrollers sections |  |
|
- Product families & functions
- Literature brochures, leaflets, presentations
- Support manuals, models, FAQ, software, demoboards, tools, training
- Packaging specs & SOT #s
- Quality handbook, markings
- Contact sales, distributors
|
|
 | |  |
|
|