ProductsMicrocontrollersSupportToolsHardware

Future Designs, Inc. LPC3180 Development Kit (LPC3180-DEV-KIT)

Introduction
The LPC3180 Development Kit is a 3rd-party development tool that allows you to build powerful user applications within its embedded ARM9 Linux environment. The board incorporates an array of popular mobile technologies making it an ideal platform for developing consumer communications software. The board's Linux interface, via a DB9 serial port and HyperTerminal connection, allows you to run the Apache web server, transfer files via NFS, Samba, or ftp, and mount a NAND flash device for a non-volative file system. Preloaded with Linux hardware drivers, this LPC3180 Development Kit allows you to focus on building and improving user interface applications without worrying about low-level hardware functionality.

Key Components

The development board has the following key components:
  • NXP LPC3180 microcontroller
  • On-chip NAND flash and SDRAM interface
  • 7 UARTs, 2 I2C, 2 SPI interfaces
  • 10-bit ADC with 3 input mux
  • RTC and PLL for low frequency crystal
  • Up to 55 General Purpose I/O pins
  • 64MB SDRAM Memory
  • 128MB NAND flash Memory
  • Wireless LAN 802.11b/g
  • Bluetooth 1.2
  • Power management
  • Audio codec
  • JTAG ports
  • Low-power USB 2.0 OTG port
  • DB9 RS-232 serial port for debug
  • Optional 10Base-T ethernet module with on-board RJ45 connector
  • SD card slot
  • LCD and keypad expansion board
The board comes preloaded with:
  • ARM Linux 2.6.10
  • WiFi driver
  • Audio codec driver
  • Bluetooth driver
  • Frame buffer driver
  • Keypad driver
The kit includes the LPC3180 board, LCD and Keypad board, operating system images, user's manual, power supply, and RS-232 debug cable.

Documentation

Products

Supported Products

Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.
 LPC3180 See LPC3180/01 replacement
 LPC3180/01 ROMless ARM9 microcontroller with SDRAM interface, USB On-The-Go
LPC3180FEL320/01LFBGA-320ProductionSOT824-1Pb-Free        
Device Family Functions Literature Models Support Docs Tools Consultants
Vendors

Obtaining the Development Kit

More Information

Manufacturer Links

Standard ICs quick find
Microcontrollers sections
See also