![]() |
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Brushless DC motor control design exampleDescription
The brushless DC (BLDC) motor control design example describes how to connect and control up to four brushless DC motors using a single NXP microcontroller from the ARM968-based LPC2900 series, making this a low cost solution.
Four dedicated motor control PWM blocks keep the CPU load low while running four motors.
This allows the microcontroller to still perform other tasks in parallel.
Hardware used
Three of the Hitex BLDC motor boards are driven as-is (spinning their on-board motors). The fourth board is driving the Maxon EC32 motor using the quadrature encoder interface.
The interface board is used to create the correct pin-out that makes it possible to connect the four motor control extension boards to the LPC29xx evaluation board.
Block Diagram
Documentation
Products
Below are recommended microcontrollers for use in BLDC motor control applications.
Comparison Table
MCUs
Click
More Information
Image
BLDC Motor Control Demo at ESC SV 2009 Schematics
Example Code
Bill of Materials
LinksDisclaimer
This design example shows possible hardware and software techniques used to implement the design.
It is imperative that the viewer use sound engineering judgment in determining the fitness of this design example for any particular application.
This design example may include information from 3rd parties and/or information which may require further licensing or otherwise.
Additional hardware or software design may be required.
NXP Semiconductors does not support or warrant this information for any purpose other than an informational design example.
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||