ProductsMicrocontrollersSupportMicrocontrollers Design Examples

LCD controller design examples

Description
The LPC247x microcontrollers have integrated LCD controllers. These microcontrollers support Super-Twisted Nematic (STN) and Thin-Film Transistor (TFT) graphic display panels up to 1024 x 768 pixels, from monochrome up to 24-bit true-color, and with hardware cursor support. This capability is ideal for point-of-sale, industrial, and medical/diagnostic applications. Further, the LCD controller supports Windows CE data formats.
Below are LPC247x-based design examples for a selection of common LCD daughter cards. The designs use an LPC247x Validation Board to carry LPC247x-related signals to the LCD daughter card. Each daughter card provides connectors to the universal LCD connector on the LPC247x Validation Board. Also included are LPC247x configuration codes (IAR EWARM), schematics, gerber files, and BOM's for each LCD module.
LCD Technology Color Depth Resolution Manufacturer Model
STN 4-bit B/W QVGA (320x240) Optrex DMF50840
TFT 18-bit WVGA (800x480) Hantronix HDA700L
TFT 24-bit QVGA (320x240) Innolux PT035TN01V6
ADTFT 24-bit TFT QVGA (240x320) Sharp LQ035Q7DB03

Block Diagram

Products
Below are recommended microcontrollers for use in implementing this design to a system.

Comparison Table

Product Flash SRAM External
Bus
10/100
Ethernet
USB
2.0
CAN LCD
Controller
SD/MMC Package(s)
LPC2470 0KB 98KB Full 32-Bit 1 1 2 Y 1 LQFP-208
TFBGA-208
LPC2478 512KB 98KB Full 32-Bit 1 1 2 Y 1 LQFP-208
TFBGA-208

MCUs

Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.
 LPC2470 ROMless microcontroller with dual AHB bus architecture, external memory interface, LCD STN/TFT controller, USB 2.0 device/host/OTG, 10/100 ethernet, SD/MMC, I2S, real-time emulation
 LPC2478 Microcontroller with dual AHB accelerator architecture, 512KB flash, external memory interface, LCD STN/TFT controller, USB 2.0 device/host/OTG, 10/100 ethernet, SD/MMC, I2S, real-time emulation
LCD Daughter Cards

Optrex

Hantronix

Innolux

Sharp

More Information

LPC247x Validation Board

Disclaimer

This design example shows possible hardware and software techniques used to implement the design. It is imperative that the viewer use sound engineering judgment in determining the fitness of this design example for any particular application. This design example may include information from 3rd parties and/or information which may require further licensing or otherwise. Additional hardware or software design may be required. NXP Semiconductors does not support or warrant this information for any purpose other than an informational design example.
Standard ICs quick find
Microcontrollers sections
See also