![]() |
||||||||||||
|
||||||||||||
Infrared remote control lamp dimming design exampleDescription
The Infrared Remote Control Dimming Solution for Philips lighting implements long-distance beam dimming of lumen lamps.
The high performance MCU P89LPC901 is used as the core processor of both the transmitter and receiver for flexible and effective control.
Through infrared signal transmission, the Infrared Remote Control Dimming Solution features long-distance and high-speed capabilities with reduced power consumption and easy operation.
Block Diagram
Documentation
Products
Below are recommended microcontrollers for use in implementing this design to a system.
MCUs
Click
More Information
Images
Working Prototype Schematics
Example Code
Gerber Files
Bill of Materials
Disclaimer
This design example shows possible hardware and software techniques used to implement the design.
It is imperative that the viewer use sound engineering judgment in determining the fitness of this design example for any particular application.
This design example may include information from 3rd parties and/or information which may require further licensing or otherwise.
Additional hardware or software design may be required.
NXP Semiconductors does not support or warrant this information for any purpose other than an informational design example.
|
||||||||||||