ProductsMicrocontrollersSupportMicrocontrollers Design Examples

Fan controller design example

Description
The Fan Controller Design Example, based on an NXP P89LPC917 microcontroller, provides intelligent and flexible responsive control over five fans. The fan controller may independently or simultaneously control the operation of multiple fans depending upon the environmental temperature. The PWM and A/D functions of the P89LPC917 enable the design to realize multiple control curves in order to precisely control a multiple-fan system.

Block Diagram

Documentation

Products
Below are recommended microcontrollers for use in implementing this design to a system.

MCUs

Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.
 P89LPC917 Microcontroller with 2KB 3V flash, 8-bit A/D converter
More Information

Images


Working Prototype

Schematics

Example Code

Disclaimer

This design example shows possible hardware and software techniques used to implement the design. It is imperative that the viewer use sound engineering judgment in determining the fitness of this design example for any particular application. This design example may include information from 3rd parties and/or information which may require further licensing or otherwise. Additional hardware or software design may be required. NXP Semiconductors does not support or warrant this information for any purpose other than an informational design example.
Standard ICs quick find
Microcontrollers sections
See also