![]() |
|||||||||||||||||
|
|||||||||||||||||
Fan controller design exampleDescription
The Fan Controller Design Example, based on an NXP P89LPC917 microcontroller, provides intelligent and flexible responsive control over five fans.
The fan controller may independently or simultaneously control the operation of multiple fans depending upon the environmental temperature.
The PWM and A/D functions of the P89LPC917 enable the design to realize multiple control curves in order to precisely control a multiple-fan system.
Block Diagram
DocumentationProducts
Below are recommended microcontrollers for use in implementing this design to a system.
MCUs
More Information
Images
Working Prototype Schematics
Example Code
Disclaimer
This design example shows possible hardware and software techniques used to implement the design.
It is imperative that the viewer use sound engineering judgment in determining the fitness of this design example for any particular application.
This design example may include information from 3rd parties and/or information which may require further licensing or otherwise.
Additional hardware or software design may be required.
NXP Semiconductors does not support or warrant this information for any purpose other than an informational design example.
|
|||||||||||||||||