ProductsMicrocontrollersSupportMicrocontrollers Design Examples

Audio system with iPod interface design example

Description
The Audio System with iPod Interface design example introduces a low cost, P89LPC936-based audio system. In this system, the audio is output from the iPod to external speakers and music information is displayed in an LCD. The demo board also consists of a keyboard from which a user can control the iPod to perform various commands, such as play, stop, and skip track.

Block Diagram

Documentation

Products
Below are recommended microcontrollers for use in implementing this design to a system.

MCUs

Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.
 P89LPC936 Microcontroller with 16KB 3V flash, 8-bit ADCs, 4 PWMs,
More Information

Images


Working Prototype

Schematics

Example Code

Gerber Files

Bill of Materials

Disclaimer

This design example shows possible hardware and software techniques used to implement the design. It is imperative that the viewer use sound engineering judgment in determining the fitness of this design example for any particular application. This design example may include information from 3rd parties and/or information which may require further licensing or otherwise. Additional hardware or software design may be required. NXP Semiconductors does not support or warrant this information for any purpose other than an informational design example.
Standard ICs quick find
Microcontrollers sections
See also