ProductsMicrocontrollersSupportConsultants

Consultants

Contact
ZX Technologies, Inc.
Joel Sandahl
420 N. Carroll Avenue, Suite 150
Southlake, TX 76092
U.S.A.
Locations
North America
Applications
All
Prior development projects have included:
  • Network communications (interfaces, protocols, VoIP)
  • Network bridge-routers
  • Wireless access points (various technologies)
  • Forward error detection and correction
  • Secure encrypted communications (voice and data)
  • Mobile communications (mobile telephones, land mobile radios, radio pagers)
  • Digital signal processing
  • Digital telecom switching systems
  • Satellite downlink receivers (Ku-band)
  • Steerable satellite antenna systems
  • Precise time and frequency standards (disciplined oscillators; stratum clocks I, II, and III)
  • GPS applications (time, frequency, and location tracking)
  • Sub-micron micropositioning
  • Laser interferometers and spectroscopy
Products

Microcontrollers

The following NXP products are supported:

Demonstration and Evaluation Boards

The following products are either developed by or supported by the consultant:
  • ZX MICROCONTROLLER WORKBENCH
  • ZX TEST TOOL
  • ZX DISPLAY-KEYBOARD CONTROLLER
  • ZX DISCIPLINED OSCILLATOR CONTROLLER
  • ZX TIMENET INTERFACE CONTROLLER
More Information

Background

ZXTECH provides tools and expertise for rapid successful development of LPC2000 products. Its tools include development platforms, chip support packages, prepackaged embeddable technology, and complete chip solutions. It offers expertise in identifying requirements, developing specifications, and developing requisite technologies as well as in architectural design, mechanical design, hardware design, in-house PCB layout, software design, test fixture development, and/or complete turnkey solutions. ZXTECH can provide rapid product prototyping. If desired, ZXTECH can also provide subsequent pre-production and production units to meet any volume level requirement.

Disclaimer

NXP Semiconductors provides consultant information in an effort to support its customers through independent 3rd parties. NXP believes that the information presented herein is fair and accurate. NXP does not endorse or warrant a listed consultant's fitness for any particular purpose. You should contact the consultant directly to discuss your particular needs.
Standard ICs quick find
Standard ICs sections
See also