![]() |
||||
|
||||
ConsultantsContact
R O SoftWare & the ARM Patch
Bill Knight
1308 E. Common St. Suite 205 PMB 105 New Braunfels, TX 78130-3561 U.S.A.
'the ARM Patch' is the Internet-based sales arm of R O SoftWare
Locations
North America
Located in the Austin/San Antonio area.
Serving Texas, the US, and the rest of the world via the Internet.
Applications
All
Hardware, software, and system design of embedded systems using various microprocessors and compiler toolsets.
Specific expertise with systems design and firmware implementation using ARM processors and gcc.
Both hardware and software supported.
Products
Microcontrollers
The following NXP Semiconductors products are supported:
Demonstration and Evaluation Boards
The following products are either developed by or supported by the consultant:
More Information
Background
Started in 1984, R O SoftWare specializes in embedded systems development.
Some of our most recent ARM projects include the firmware for numerous RFID readers (www.tnex.com/product_rm1000.html), a robotic arm controller (www.robohandsla.com), and the total design and implementation of several ARM evaluation boards.
ResumeDisclaimer
NXP Semiconductors provides consultant information in an effort to support its customers through independent 3rd parties.
NXP believes that the information presented herein is fair and accurate.
NXP does not endorse or warrant a listed consultant's fitness for any particular purpose.
You should contact the consultant directly to discuss your particular needs.
|
||||