![]() |
||||
|
||||
ConsultantsContact
Northwest Logic
Brian Daellenbach
1100 NW Compton Drive Suite 100 Beaverton, OR 97006 U.S.A.
Locations
North America
Northwest Logic was founded in 1996 and is located in Beaverton, Oregon.
Applications
Audio/Video, Auto/Transport, Computer, Consumer, Financial, Industrial, Medical, Power, Process Control, Security, Telecom
Experts in: PCI Express, PCI-X, PCI, DDR3/DDR2/DDR SDRAM, Ethernet, Storage, Imaging, DVB, MPEG, NTSC, PAL, DVI, SDI, and DSP.
Products
Interface
The following
NXP products are supported:
Demonstration and Evaluation Boards
The following products are either developed by or supported by the consultant:
PCI Express PHY NXP Semiconductors PX-1011A Daughter Card
More Information
Background
Northwest Logic provides a broad variety of IP Cores including a complete PCI Express solution with:
Northwest Logic also provides logic and board development, customization, and integration services in support of its IP Cores.
Disclaimer
NXP Semiconductors provides consultant information in an effort to support its customers through independent 3rd parties.
NXP believes that the information presented herein is fair and accurate.
NXP does not endorse or warrant a listed consultant's fitness for any particular purpose.
You should contact the consultant directly to discuss your particular needs.
|
||||