ProductsMicrocontrollersSupportConsultants

Consultants

Contact
Micro's and More
Mr. Maarten Stottelaar
Middachtenstraat 34
NL-7131BC Lichtenvoorde
THE NETHERLANDS
Locations
China, Western Europe
Benelux and Germany.
Applications
Audio/Video, Auto/Transport, Computer, Consumer, Industrial, Telecom, White Goods
  • Cooking Control (embedded controls for ceramic and induction hobs, ovens, and kitchen extractors)
  • CAN Network slaves (CAN open slaves for machine control)
  • Teletext, OSD and Data Broadcasting
  • Service Tools (remote programming and set-up of embedded controls)
  • RF Applications for 433- and 868MHz (remote controls, audio streaming)
Products

Microcontrollers

The following NXP products are supported:

Demonstration and Evaluation Boards

The following products are either developed by or supported by the consultant:
  • Touchcontrol for electronic oven based on a P8xC552 microcontroller and contains a graphical display and touchcontrol
  • Speed measurement with radar sensor and LPC2138
  • Intelligent RF remote control based on LPC921
More Information

Background

Micro's and More is an expert in developing embedded software for various applications. Expertise is available for many embedded platforms and networking technologies like CAN and RF. Micro's and More can be at your service developing complete hard- and software solutions, but also for software development on existing hardware. Many years of experience and a flexible attitude result in a fast development process.

Disclaimer

NXP Semiconductors provides consultant information in an effort to support its customers through independent 3rd parties. NXP believes that the information presented herein is fair and accurate. NXP does not endorse or warrant a listed consultant's fitness for any particular purpose. You should contact the consultant directly to discuss your particular needs.
Standard ICs quick find
Microcontrollers sections
See also