![]() |
||||
|
||||
ConsultantsContact
Future Designs, Inc.
Kent Lowman
2702 Triana Boulevard SW Huntsville, AL 35805 U.S.A.
Locations
All
We primarily work with customers in the U.S.A., but our technical staff is available to travel worldwide in support of our customers.
Applications
All
FDI specializes in embedded design and development with a focus on Design-For-Test (DFT) and Design-For-Manufacturing (DFM).
Products
Microcontrollers
The following
NXP products are supported:
Demonstration and Evaluation Boards
The following products are either developed by or supported by the consultant:
PC-ISP-FLASH
The PC-ISP-FLASH Windows-based Programmer provides support for the new In System Programmable (ISP) and In Application Programmable (IAP) Flash Microcontrollers from
NXP.
XTEND
The XTEND, XA Trainer and Expandable Narrative Design, is a family of products designed to provide the user with a low cost, stable hardware and software platform for application development with the 16-bit XA microcontroller family, including the XA-G3, XA-G49, XA-S3, XA-C3, and XA-H4.
USB-MPC-KIT
This Windows-based USB to Multi-Protocol Converter provides multiple communications capabilities supporting: I2C and MDIO.
USB-MPC allows users the option to program with Visual C/C++ or other programming environments that support DLLs.
USB-MPC interfaces to the standard USB (V1.1 or V2.0) Port on any IBM-compatible PC and allows bi-directional communications.
PC-I2C-KIT
The PC-I2C-KIT interfaces to the standard Parallel Port on any IBM-compatible PC and allows bi-directional communications with I2C, MDIO, and SPI based peripherals.
More Information
Background
FDI is an integrated team of Engineers and Business Professionals.
We have been implementing projects together since 1989 and know how to do it right.
From conceptual design on a new product idea to manufacturing or cost enhancements on an existing product, FDI can assist in any or all phases of your project.
FDI can also build your board level or box level product in prototype quantities all the way to high volume production.
FDI will manage all of the of the design and production details and allow you to focus on other critical aspects of your product introduction.
Disclaimer
NXP Semiconductors provides consultant information in an effort to support its customers through independent 3rd parties.
NXP believes that the information presented herein is fair and accurate.
NXP does not endorse or warrant a listed consultant's fitness for any particular purpose.
You should contact the consultant directly to discuss your particular needs.
|
||||