![]() |
||||
|
||||
ConsultantsContact
Eureka Technology Inc.
Simon Lau
4962 El Camino Real Los Altos, CA 94022 U.S.A.
Locations
Japan, North America
Located in Silicon Valley, California, Eureka Technology has pioneered the use of IP cores as a standard methodology in IC design and has licensed hundreds of IP cores to many leading system and semiconductor companies in the US, Europe, Japan, and other parts of Asia.
Applications
Audio/Video, Auto/Transport, Computer, Consumer, Financial, Industrial, Medical, Process Control, Security, Telecom
Products
Interface
The following
NXP products are supported:
Demonstration and Evaluation Boards
The following products are either developed by or supported by the consultant:
Eureka Technology offers PCI Express controller IP core and PCI Express development kit for rapid prototyping of PCI Express systems.
The PCI Express core supports the
NXP PXPIPE interface and PX1011A PHY and has been demonstrated in hardware using the Spartan3S1000 FPGA.
The PCI Express IP core passed all the PCI-SIG compliance tests and is certified as a compliant product.
Both the PCI Express IP core and development board are available now.
More Information
Background
Eureka Technology Inc. is a leading intellectural property (IP) core provider.
Eureka offers a wide range of silicon proven system core logic and peripheral function cores for different CPU and bus standards including PowerPC™, ARM™, MIPS™, PC™I, PCI-X™, PCI Express™, Cardbus™, SDR/DDR/DDR2 SDRAM, CompactFlash™, SDIO™, SD™ memory, and PCMCIA.
Eureka Technology specializes in the integration and customization of IP core to meet customer requirements.
Disclaimer
NXP Semiconductors provides consultant information in an effort to support its customers through independent 3rd parties.
NXP believes that the information presented herein is fair and accurate.
NXP does not endorse or warrant a listed consultant's fitness for any particular purpose.
You should contact the consultant directly to discuss your particular needs.
|
||||