ProductsStandard ICsSupportConsultants

Consultants

Contact
Aeronix, Inc.
Ralph Heredia
535 N. Pleasantburg Dr.
Suite 114
Greenville, SC 29607
U.S.A.
Locations
North America, Southeast Asia
Applications
Consumer, Telecom
Wi-Fi chipset architectures. Board layout, EMI, production software, embedded operating systems, tools. Aeronix has experience with Embedded Linux, pSOS, VxWorks, CE, RTXC, ATI Nucleus, and several other embedded operating systems. Aeronix has also developed a software framework, called AerMedia™ that can accelerate time to market for embedded consumer electronics devices.
Products

Microcontrollers

The following NXP products are supported:
More Information

Background

Aeronix is a 20 year old Systems Engineering, Electronics, and Software Development company with a world class reputation. The staff consists of over 80 highly experienced technical professionals with a background in wireless networking, ASIC design, systems engineering of consumer electronics, personal computers, and military systems. Aeronix can work on projects from small, 1-2 engineer projects to very large scale ASIC, board, and turn key systems. Aeronix has a specialty in audio, video, and Wi-Fi connected devices for entertainment and DoD applications.

Disclaimer

NXP Semiconductors provides consultant information in an effort to support its customers through independent 3rd parties. NXP believes that the information presented herein is fair and accurate. NXP does not endorse or warrant a listed consultant's fitness for any particular purpose. You should contact the consultant directly to discuss your particular needs.
Standard ICs quick find
Standard ICs sections
See also