![]() |
||||||||
|
||||||||
NXP SC16IS7xx I2C/SPI-to-UART demo board kitsIntroduction
Bridge Demo Board Kits Offer Easy Evaluation of Bridge ICs
Our I2C/SPI-to-UART demo board kits demonstrate our SC16IS7xx series of bridge ICs which provide high-speed serial data communications between an SPI- or an I2C-host and a UART device via RS-232/RS-485 while providing IrDA and GPIO interfaces.
There are two versions of the SC16IS7xx demo board kits.
One version demonstrates the capabilities of our single-UART SC16IS750 bridge.
The other version demonstrates the capabilities of our dual-UART SC16IS752 bridge.
These demo boards also effectively demonstrate our SC16IS760 and SC16IS762 bridges although at reduced SPI speeds.
![]()
The demo boards also feature a
NXP LPC900 family microcontroller which communicates with the advanced bridge IC via a selectable I2C or SPI interface.
By removing the microcontroller, an external I2C or SPI host (microcontroller or embedded processor) may be connected.
Each board contains a DB9 serial connector for accessing the UART.
The demo boards contain onboard IrDA modules.
In the dual-UART SC16IS752 version, both the UART and IrDA module can be active.
On the single-UART SC16IS750 version, either the UART or IrDA interface may be selected.
The demo boards also provide on-board LEDs which are controlled by the programmable GPIO.
Contents
SC16IS7xx Demo Board
The kit contains a demo board featuring either the SC16IS750 or SC16IS760 I2C/SPI slave-to-UART/IrDA/GPIO bridge.
The demo board also contains a
NXP P89LPC935 microcontroller, which controls the bridge IC.
The demo board contains an IrDA module for wireless communication and LEDs connected to the GPIO.
The board also contains various header pins for connecting to an external host and the GPIO.
Battery
The kit includes a battery which can be connected to the 9-volt battery terminal.
The demo board may also be powered by an external power supply (3.3 to 20 volts DC; not included) for extended use.
Cable
A DB9 null-modem cable is included for conveniently connecting to the remote serial terminal.
User Manual
The user manual may be included or can be downloaded from our Standard ICs website below.
Sample Code
Sample code routines include bridge initialization, GPIO programming, and communication routines for RS-232, RS-485, and IrDA.
Sample code is downloadable from our Standard ICs website below.
Uses
Below are several suggested ways to help you learn about using the SC16IS7xx bridge ICs:
Products
Support
Documents
Software
Source Code
Flash Magic
Flash Magic can be obtained from Embedded Systems Academy.
This software can be used to load the microcontroller with compiled hex files.
Please visit http://www.esacademy.com/software/flashmagic/ for more information, release notes, application notes, and to obtain the software.
Flash Magic is sponsored by NXP Semiconductors.
Ordering Information
The demo board kits can be purchased from authorized distributors:
Part Number OM6270: NXP SC16IS750 I2C/SPI-to-UART Demo Board Kit (Single UART)
Part Number OM6273: NXP SC16IS752 I2C/SPI-to-UART Demo Board Kit (Dual UART)
Technical Support
More Information
Literature
Links |
||||||||