![]() |
|||||||||||||||||||||||||||||||||||||||||||||
|
|||||||||||||||||||||||||||||||||||||||||||||
Keil MCB2300 evaluation boardsIntroduction
The Keil MCB2300 Evaluation Boards introduce you to the NXP LPC23xx series of ARM microcontrollers and allow you to create and test working programs for this advanced architecture.
Two versions of the board are available: the MCB2360 for the 100-pin LPC2368 and the MCB2370 for 144-pin LPC2378.
Key Components
These evaluation boards connect to your PC using a serial port (for flash download using FlashMagic) or with the JTAG interface (for program debug using the Keil ULINK and the μVision IDE and Debugger).
![]() System Requirements
DocumentationSoftware ExamplesProducts
Supported Products
Click
Vendors
Obtaining the Evaluation BoardMore Information
NXP LinksManufacturer Links |
|||||||||||||||||||||||||||||||||||||||||||||