ProductsMicrocontrollersSupportSupport Tools

Keil MCB2300 evaluation boards

Introduction
The Keil MCB2300 Evaluation Boards introduce you to the NXP LPC23xx series of ARM microcontrollers and allow you to create and test working programs for this advanced architecture. Two versions of the board are available: the MCB2360 for the 100-pin LPC2368 and the MCB2370 for 144-pin LPC2378.

Key Components

  • NXP LPC2368 microcontroller (MCB2360)
  • NXP LPC2378 microcontroller (MCB2370)
  • Two serial interfaces
  • A speaker
  • Analog input (via potentiometer)
  • Two CAN interfaces
  • LCD
  • USB
  • Ethernet
  • Eight LEDs
  • One JTAG interface
These evaluation boards connect to your PC using a serial port (for flash download using FlashMagic) or with the JTAG interface (for program debug using the Keil ULINK and the μVision IDE and Debugger).

System Requirements

  • PC with one available serial port
  • Windows 95/98/ME/NT/2000/XP
  • One CD-ROM drive

Documentation

Software Examples

Products

Supported Products

Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.
 LPC2364 Microcontroller with 128KB flash, USB 2.0, 10/100 ethernet, I2S, real-time emulation, dual AHB bus architecture
LPC2364FBD100LQFP-100ProductionSOT407-1Pb-Free        
LPC2364HBD100LQFP-100DevelopmentSOT407-1                
LPC2364FET100TFBGA-100ProductionSOT926-1Pb-Free        
Device Family Functions Literature Models Support Docs Tools Consultants Price Buy Online More...
 LPC2366 Microcontroller with 256KB flash, USB 2.0, 10/100 ethernet, I2S, real-time emulation, dual AHB bus architecture
 LPC2368 Microcontroller with 512KB flash, USB 2.0, 10/100 ethernet, SD/MMC, I2S, real-time emulation, dual AHB bus architecture
 LPC2378 Microcontroller with 512KB flash, USB 2.0, 10/100 ethernet, SD/MMC, I2S, real-time emulation, dual AHB bus architecture
Vendors

Obtaining the Evaluation Board

More Information

NXP Links

Manufacturer Links

Standard ICs quick find
Microcontrollers sections
See also