ProductsMicrocontrollersSupportSupport Tools

Keil MCB2140 evaluation board

Introduction
The Keil MCB2140 Evaluation Board is a 3rd-party development tool that introduces you to the NXP LPC2140 ARM family and allows you to create and test working programs for this advanced architecture.

Key Components

  • NXP LPC2148 microcontroller
  • An on-chip USB interface
  • Two serial interfaces
  • One JTAG interface
  • An SD memory card interface
  • A speaker
  • Analog input (via potentiometer)
  • Eight LEDs
  • Keil Evaluation Tools for ARM
The evaluation board connects to your PC using the serial port (for flash download) or the JTAG interface. It can be powered from a USB connector (200mA typical) or from a 5V to 9V DC power supply. Debugging is supported via the JTAG interface using the Keil ULINK USB-JTAG adapter and the μVision IDE and Debugger.

System Requirements

  • PC with one available serial port
  • Windows 95/98/ME/NT/2000/XP
  • One CD-ROM drive

Documentation

Software Examples

Products

Supported Products

Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.
 LPC2141 Microcontroller with USB 2.0 full-speed device, 32KB ISP/IAP flash, 10-bit ADC
 LPC2142 Microcontroller with USB 2.0 full-speed device, 64KB ISP/IAP flash, 10-bit ADC, DAC
 LPC2144 Microcontroller with USB 2.0 full-speed device, 128KB ISP/IAP flash, 2x10-bit ADC, DAC
 LPC2146 Microcontroller with USB 2.0 full-speed device, 256KB ISP/IAP flash, 2x10-bit ADC, DAC
 LPC2148 Microcontroller with USB 2.0 full-speed device, 512KB ISP/IAP flash, 2x10-bit ADC, DAC
Vendors

Ordering Information

Part Number OM10072: Keil MCB2140 Evaluation Board
The evaluation board can be purchased from authorized distributors:
More Information

NXP Links

Manufacturer Links

Standard ICs quick find
Microcontrollers sections
See also