|
Keil MCB2140 evaluation board
Introduction
The Keil MCB2140 Evaluation Board is a 3rd-party development tool that introduces you to the NXP LPC2140 ARM family and allows you to create and test working programs for this advanced architecture.
Key Components
- NXP LPC2148 microcontroller
- An on-chip USB interface
- Two serial interfaces
- One JTAG interface
- An SD memory card interface
- A speaker
- Analog input (via potentiometer)
- Eight LEDs
- Keil Evaluation Tools for ARM
The evaluation board connects to your PC using the serial port (for flash download) or the JTAG interface.
It can be powered from a USB connector (200mA typical) or from a 5V to 9V DC power supply.
Debugging is supported via the JTAG interface using the Keil ULINK USB-JTAG adapter and the μVision IDE and Debugger.
System Requirements
- PC with one available serial port
- Windows 95/98/ME/NT/2000/XP
- One CD-ROM drive
Documentation
Software Examples
Products
Supported Products
Click  for datasheet. Also, see datasheet disclaimer.  ,  ,  indicate product status. Click  or  for more or less detail.
 | LPC2141 |  | Microcontroller with USB 2.0 full-speed device, 32KB ISP/IAP flash, 10-bit ADC |
| |
 | LPC2142 |  | Microcontroller with USB 2.0 full-speed device, 64KB ISP/IAP flash, 10-bit ADC, DAC |
| |
 | LPC2144 |  | Microcontroller with USB 2.0 full-speed device, 128KB ISP/IAP flash, 2x10-bit ADC, DAC |
| |
 | LPC2146 |  | Microcontroller with USB 2.0 full-speed device, 256KB ISP/IAP flash, 2x10-bit ADC, DAC |
| |
 | LPC2148 |  | Microcontroller with USB 2.0 full-speed device, 512KB ISP/IAP flash, 2x10-bit ADC, DAC |
| |
Vendors
Ordering Information
Part Number OM10072: Keil MCB2140 Evaluation Board
The evaluation board can be purchased from authorized distributors:
More Information
NXP Links
Manufacturer Links
|
|
 | Standard ICs sections |  |
|
- Product families & functions
- Literature brochures, leaflets, presentations
- Packaging specs & SOT #s
- Support manuals, models, FAQ, software, demoboards, tools, training
- Quality handbook, markings
- Contact sales, distributors
|
|
 | |  |
|
|