ProductsMicrocontrollersSupportSupport Tools

Keil MCB2130 evaluation board

Introduction
The Keil MCB2130 Evaluation Board is a 3rd-party development tool that introduces you to the NXP LPC213x ARM microcontroller series and allows you to create and test working programs for this advanced architecture.

Key Components

  • NXP LPC2138 microcontroller
  • Two serial interfaces
  • A speaker
  • Analog input (via potentiometer)
  • Eight LEDs
  • Keil Evaluation Tools for ARM
The evaluation board connects to your PC using the serial port (for flash download) or the JTAG interface. It can be powered from a USB connector (200mA typical) or from a 5V to 9V DC power supply. Debugging is supported via the JTAG interface using the Keil ULINK USB-JTAG adapter and the μVision IDE and Debugger.

System Requirements

  • PC with one available serial port
  • Windows 95/98/ME/NT/2000/XP
  • One 3½-inch, 1.44MB disk drive
  • One CD-ROM drive

Documentation

Products

Supported Products

Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.
 LPC2131 Microcontroller with 32KB ISP/IAP flash, 10-bit ADC, DAC
 LPC2132 Microcontroller with 64KB ISP/IAP flash, 10-bit ADC, DAC
 LPC2134 Microcontroller with 128KB ISP/IAP flash, 2x10-bit ADC, DAC
 LPC2136 Microcontroller with 256KB ISP/IAP flash, 2x10-bit ADC, DAC
LPC2136FBD64LQFP-64DiscontinuedSOT314-2Pb-FreeMSL=1
LPC2136FBD64/01LQFP-64ProductionSOT314-2Pb-Free        
Family Functions Literature Models Support Docs Tools Consultants Price Buy Online More...
 LPC2138 Microcontroller with 512KB ISP/IAP flash, 2x10-bit ADC, DAC
Vendors

Ordering Information

Part Number OM10048: Keil MCB2140 Evaluation Board
The evaluation board can be purchased from authorized distributors:
More Information

NXP Links

Manufacturer Links

Standard ICs quick find
Microcontrollers sections
See also