![]() |
||||
|
||||
Keil MCB2130 evaluation boardIntroduction
The Keil MCB2130 Evaluation Board is a 3rd-party development tool that introduces you to the NXP LPC213x ARM microcontroller series and allows you to create and test working programs for this advanced architecture.
Key Components
The evaluation board connects to your PC using the serial port (for flash download) or the JTAG interface.
It can be powered from a USB connector (200mA typical) or from a 5V to 9V DC power supply.
Debugging is supported via the JTAG interface using the Keil ULINK USB-JTAG adapter and the μVision IDE and Debugger.
![]() System Requirements
Documentation
Products
Supported Products
Click
Vendors
Ordering Information
Part Number OM10048: Keil MCB2140 Evaluation Board
The evaluation board can be purchased from authorized distributors:
More Information
NXP LinksManufacturer Links |
||||