![]() |
||||
|
||||
NXP I2C-bus LCD driver evaluation boardIntroduction
The NXP I2C-bus LCD driver evaluation board demonstrates the features of NXP's LCD drivers.
The board has three displays each controlled by an I2C-bus LCD driver.
The segment display has a backlight driven by LED driver PCA9633.
The board also includes an NXP ARM7 microcontroller LPC2148, which has 512KB of flash memory, user-modifiable demonstration code, a USB 2.0-compliant interface, and an integrated UART that supports In-System/In-Application Programming (ISP/IAP).
The board has provisions for connecting a JTAG debugger (user supplied connector and debugger) for software development.
The board can be used standalone powered by a 9V battery or via USB.
![]() Contents
Kit Contents (Rev A)
Rev A includes:
Kit Contents (Rev B)
Rev B includes everything in Rev A and also includes:
Products
Referenced ProductsSupport
Support Documents
Ordering Information
Part Number OM6290: NXP I2C-Bus LCD Driver Evaluation Board
The demonstration board can be purchased from these authorized distributors:
Technical Support
More Information
Links
|
||||