![]() |
||||||||||||||||||||||||||||||||||||||||||||||||
|
||||||||||||||||||||||||||||||||||||||||||||||||
Assembly and final-test centers
The assembly and final-test of Standard ICs products takes place at a number of different locations in Asia.
All our assembly centers are certified according to ISO9000/QS9000 quality requirements and to ISO14001 environmental requirements.
Assembly and Final-Test Centers
The following table gives an overview of the assembly and final-test centers for the different packages and includes the code used for each center.
* Note: In the table above, code 'P' is used for both APC and APHK facilities.
The appropriate facility can be easily determined by the package size.
APC makes only the larger packages, while APHK makes only the tiny PicoGate and XSON packages.
The codes for the assembly and final-test centers above are used in the second and third letters, respectively, of the 3rd line of package markings.
The codes are also found on the product identification labels as the second and third letters of the Product Manufacturing Codes (PMC) line.
A reference from logic packages to assembly and final-test centers can also be downloaded:
More Information
|
||||||||||||||||||||||||||||||||||||||||||||||||