ProductsStandard ICsQuality and Reliability

Our quality achievements

Certifications

Our quality roadmap starts with internationally recognized quality and environmental systems such as QS9000/ISO9001 and ISO14001, and extends to the internal Philips Business Excellence (PBE) model which is exactly identical to the European Quality Award (EQA) and is comparable to the Malcolm Baldridge award or the Deming Prize.
All our plants, development centers, and main logistics facilities are fully compliant with QS9000/ISO9001 and Environmental (ISO14001) requirements.
LPGSunnyvaleQS9000/ISO9001ISO14001
LPGNijmegenQS9000/ISO9001ISO14001
LPGAlbuquerqueQS9000/ISO9001ISO14001
Standard ICs quick find
Standard ICs sections