|
Comparison between industrial and 16C/68C UARTs
| Feature |
Industrial |
16CxxxB/68CxxxB |
| Supply Voltage |
3.3V and 5.0V |
2.5V, 3.3V, and 5.0V |
| Temperature Range |
-40 to +85 oC 1 |
-40 to +85 oC 2 |
| Channels |
1, 2, 4, and 8 |
1, 2, and 4 |
| Synchronous Bus Interface |
Yes 3 |
No |
Independent Transmit & Receive Baud Rates |
Yes |
No |
| Maximum FIFO Depth |
Up to 256 Bytes |
64 Bytes |
| Transmit and Receive FIFOs |
Yes 4 |
Yes 4 |
In-Band (Software) Flow Control (Xon/Xoff) |
Yes |
Yes |
Out-of-Band (Hardware) Flow Control (RTS/CTS) |
Yes |
Yes |
| Multi-Drop Mode |
Auto |
Software Required |
Character Recognition (Also Used for Xon/Xoff) |
Yes |
Yes |
Bus Cycle Time (Read Strobe + Read Cycle Delay) |
40ns to 125ns |
43ns |
| Bus Interface |
Intel, Motorola, or Both |
Intel, Motorola, or Both |
| Interrupt Priority |
Programmable |
Fixed |
Programmable Interrupt Vector Format |
Yes |
No |
| IACKN and DACKN Signal Pins |
Yes |
No |
Transmitter & Receiver Software Reset |
Yes |
No |
Independent Transmitter & Receiver Enable/Disable |
Yes |
No |
| Maximum Baud Rate |
3.125Mbps |
5Mbps |
| Watch Dog Timer |
Yes |
No |
| Programmable Data Format |
5 to 8 Data Bits |
5 to 8 Data Bits |
| Parity Format |
Odd, Even, Forced, None |
Odd, Even, Forced, None |
| Number of Stop Bits |
1, 1-1/2, or 2 |
1, 1-1/2, or 2 |
| Baud Rate Selection |
Programmable |
Programmable |
Parity, Framing, & Overrun Detection |
Yes |
Yes |
Line Break Detection & Generation |
Yes |
Yes |
| Automatic Echo of Character Received |
Yes |
No |
| Local Loop Back |
Yes |
Yes |
| Remote Loop Back |
Yes |
No |
| Loop Back Error Check |
Yes |
No |
| Programmable I/O Port Pins |
Yes |
No |
| Infrared IrDA Interface |
No |
Yes |
| Change-of-State Detection |
CD, RI, CTS, DSR and all I/O pins |
CD, RI, CTS, DSR |
| Power Down Mode |
Yes 5 |
Yes 5 |
Clock Frequency Using On-Chip Oscillator and External Crystal |
Up to 16.2MHz |
Up to 24MHz |
| TTL Input Levels |
Yes |
Yes |
| Software |
Similar Structures but Different Low-Level Routines |
| Receiver Time-Out Mode |
Yes |
Yes |
Notes
- Also available in commercial temperature range
- 16C and 68C have industrial temperature at commercial pricing
- Synchronous use requires a clock from host
- FIFO depth varies depending on UART
- Clock is shutoff, but register contents remain
Other Questions
If you have other questions about the differences between our industrial and commercial UARTs, please contact us.
|
|
 | Interface sections |  |
|
- Product families & functions
- Literature brochures, leaflets, presentations
- Support manuals, models, FAQ, software, demoboards, tools, training
- Packaging specs & SOT #s
- Quality handbook, markings
- Contact sales, distributors
|
|
 | |  |
|
|