| SC16C2550 |  | See SC16C2550B replacement |
| |
 | SC16C2550B |  | 2.5/3.3/5V dual UART (DUART) with 16-byte FIFOs; up to 5Mbps |
| |
 | SC16C2552 |  | See SC16C2552B replacement |
| |
 | SC16C2552B |  | 2.5/3.3/5V dual UART (DUART) with 16-byte FIFOs, up to 5Mbps |
| |
 | SC16C652 |  | See SC16C652B replacement |
| |
 | SC16C652B |  | 2.5/3.3/5V dual UART (DUART) with 32-byte FIFOs and infrared (IrDA) encoder/decoder; up to 5Mbps |
| |
 | SC16C752 |  | See SC16C752B replacement |
| |
 | SC16C752B |  | 2.5/3.3/5V dual UART (DUART) with 64-byte FIFOs; up to 5Mbps |
| |
 | SC16C852L |  | 1.8V dual UART with 128-byte FIFOs, infrared (IrDA), 16/68-mode parallel bus interface; up to 5Mbps |
| |
 | SC16C852V |  | 1.8V dual UART with 128-byte FIFOs, infrared (IrDA), XScale VLIO bus interface; up to 5Mbps |
| |
 | SC16C852SV |  | 1.8V dual UART with 128-byte FIFOs, infrared (IrDA), XScale VLIO bus interface; up to 20Mbps |
| |
 | SC68C2550B |  | 5V, 3.3V, and 2.5V dual UART, 5Mbit/s (max.) with 16-byte FIFOs and Motorola interface |
| |
 | SC68C652B |  | 5V, 3.3V, and 2.5V dual UART; 5Mbit/s (max.) with 32-byte FIFOs and infrared (IrDA) encoder/decoder; Motorola interface |
| |
 | SC68C752B |  | 5V, 3.3V, and 2.5V dual UART; 5Mbit/s (max.) with 64-byte FIFOs; Motorola interface |
| |
 | SCC2681 |  | 5V dual channel UART (DUART) with 4-byte FIFOs; Intel interface; CMOS |
| |
 | SCC2681T |  | 5V dual channel UART (DUART) with 4-byte FIFOs; Intel interface; CMOS; Up to 500Kbps |
| |
 | SCN2681T |  | See SCC2681T replacement |
| |
 | SCC2692 |  | 5V dual channel UART (DUART) with 4-byte FIFOs; Intel interface; CMOS |
| |
 | SC26C92 |  | 5V dual channel UART (DUART) with 8-byte FIFOs; Intel interface; CMOS |
| |
 | SC28L92 |  | 3.3/5V dual channel UART (DUART) with 16-byte FIFOs; Intel or Motorola interface; CMOS; IMPACT series |
| |
 | SC28L202 |  | 3.3/5V dual channel UART (DUART) with 256-byte FIFOs; Intel or Motorola interface; CMOS; IMPACT series |
| |
 | SCC68681 |  | 5V dual channel UART (DUART) with 4-byte FIFOs; Motorola interface; CMOS |
| |
 | SCN68681 |  | See SCC68681 replacement |
| |
 | SCC68692 |  | 5V dual channel UART (DUART) with 4-byte FIFOs; Motorola interface; CMOS |
| |