ProductsInterfaceUARTs

Universal Asynchronous Receivers/Transmitters (UARTs)

Features
  • Advanced-Features Available in IMPACT Products
  • Intel and Motorola Bus Interface Versions
  • 1- to 8-Channel Versions
  • 3.3/5V and 5V Versions
  • Up to 2 Meg Baud Versions
  • Deep FIFO Versions
Products

All and New

Subcategories

Parametric Filter (51)

Subcategory1-Channel (14) 2-Channel (23) 4-Channel (12) 8-Channel (2) Don't Care
Family16C (33) 68C (3) SC26 (6) SC68 (2) SC28 (7) Don't Care
InterfaceIntel (42) Motorola (18) VLIO (4) Don't Care
VCC 1.8V (6) 2.5V (30) 3.3V (36) 5.0V (43) Don't Care
Datarate (Mbps)≥0.125 (49) ≥0.5 (43) ≥1 (42) ≥2 (36) ≥3 (36) ≥4 (28) ≥5 (28) Don't Care
Flow ControlRTS/CTS (45) XON/XOFF (31) Both (31) Don't Care
Power DownYes (41) No (10) Don't Care
DMAYes (37) No (14) Don't Care
Tx FIFO (Bytes)1 (7) 8 (2) 16 (15) 32 (5) 64 (12) 128 (8) 256 (2) Don't Care
Rx FIFO (Bytes)3 (7) 8 (2) 16 (15) 32 (5) 64 (12) 128 (8) 256 (2) Don't Care
IrDA Channel(s)Yes (20) No (31) Don't Care
PackageLQFP (29) PLCC (29) HVQFN (18) DIL (12) TFBGA (5) QFP (4) TSSOP (2) LFBGA (1) SO (1) Don't Care
More Information

Family Information

Literature

Industrial and high-speed 16C UARTs (selection guide)
Advanced serial interface solutions
© November 2006; English; Ordering code: 9397 750 15767

Support

Related Functions

Standard ICs quick find
Interface sections