ProductsLogicLogic Translators

All logic translators

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

All Logic Translators

 GTL20038-bit bidirectional low voltage translator
 GTL2005Quad GTL/GTL+ to LVTTL/TTL bidirectional non-latched translator
 GTL200613-bit GTL-/GTL/GTL+ to LVTTL translator
 GTL200712-bit GTL-/GTL/GTL+ to LVTTL translator with power-good control
 GTL200812-bit GTL to LVTTL translator with power good control and high-impedance LVTTL and GTL outputs
 GTL20093-bit GTL Front Side Bus frequency comparator
 GTL20122-bit LVTTL to GTL transceiver
 GTL2014Quad GTL-/GTL/GTL+ to LVTTL/TTL bidirectional non-latched translator
 GTL2018Octal GTL/GTL+ to LVTTL/TTL bidirectional non-latched translator
 GTL2034Quad GTL-/GTL/GTL+ to GTL-/GTL/GTL+ buffer
 GTL210712-bit GTL-/GTL/GTL+ to LVTTL translator
 GTL165516-bit GTL/GTL+ to LVTTL bus transceiver with live insertion
 GTL1661218-bit GTL/GTL+ to LVTTL/TTL bidirectional universal translator (3-state)
GTL16612DLSSOP-56ProductionSOT371-1Pb-Free        
GTL16612DGGTSSOP-56ProductionSOT364-1Pb-Free        
Family Functions Literature Models Price Buy Online More...
 HSTL169189-Bit to 18-Bit HSTL-to-LVTTL Memory Address Latch
 HSTL169199-Bit to 18-Bit HSTL-to-LVTTL Memory Address Latch with 12K Ohm Pullup Resistor
 PTN3310High-Speed Serial Logic Translator (LVDS to PECL)
 PTN3311High-Speed Serial Logic Translator (PECL to LVDS)
 PTN3331Quad LVDS Line Driver
 PTN3332Quad LVDS Line Receiver
 PTN3341Quad LVDS Line Driver with 50 Ohm Load Drive
 PTN3342Quad LVDS Line Receiver with Termination Resistors
More Information

Links

Standard ICs quick find
Standard ICs sections