ProductsLogicLogic Translators

All logic translators

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

All Logic Translators

 GTL2003 8-bit bidirectional low voltage translator
 GTL2005 Quad GTL/GTL+ to LVTTL/TTL bidirectional non-latched translator
 GTL2006 13-bit GTL-/GTL/GTL+ to LVTTL translator
 GTL2007 12-bit GTL-/GTL/GTL+ to LVTTL translator with power-good control
 GTL2008 12-bit GTL to LVTTL translator with power good control and high-impedance LVTTL and GTL outputs
 GTL2009 3-bit GTL Front Side Bus frequency comparator
 GTL2012 2-bit LVTTL to GTL transceiver
 GTL2014 Quad GTL-/GTL/GTL+ to LVTTL/TTL bidirectional non-latched translator
 GTL2018 Octal GTL/GTL+ to LVTTL/TTL bidirectional non-latched translator
 GTL2034 Quad GTL-/GTL/GTL+ to GTL-/GTL/GTL+ buffer
 GTL2107 12-bit GTL-/GTL/GTL+ to LVTTL translator
 GTL1655 16-bit GTL/GTL+ to LVTTL bus transceiver with live insertion
 GTL16612 18-bit GTL/GTL+ to LVTTL/TTL bidirectional universal translator (3-state)
 HSTL16918 9-Bit to 18-Bit HSTL-to-LVTTL Memory Address Latch
 HSTL16919 9-Bit to 18-Bit HSTL-to-LVTTL Memory Address Latch with 12K Ohm Pullup Resistor
 PTN3310 High-Speed Serial Logic Translator (LVDS to PECL)
 PTN3311 High-Speed Serial Logic Translator (PECL to LVDS)
 PTN3331 Quad LVDS Line Driver
 PTN3332 Quad LVDS Line Receiver
 PTN3341 Quad LVDS Line Driver with 50 Ohm Load Drive
 PTN3342 Quad LVDS Line Receiver with Termination Resistors
More Information

Links

Standard ICs quick find
Logic sections