ProductsLogicTransceivers

652 transceivers

Transceivers/Registers, Non-Inverting (3-State)

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

652 Transceivers

 SC16C652 See SC16C652B replacement
 SC16C652B 2.5/3.3/5V dual UART (DUART) with 32-byte FIFOs and infrared (IrDA) encoder/decoder; up to 5Mbps
 SC68C652B 5V, 3.3V, and 2.5V dual UART; 5Mbit/s (max.) with 32-byte FIFOs and infrared (IrDA) encoder/decoder; Motorola interface
 74ABT652A 5V Transceiver/Register; Non-Inverting (3-State)
 74ALS652 Transceiver/Register; Non-Inverting (3-State)
 74ALS652-1 Transceiver/Register; Non-Inverting; Sinks 48mA within 5% Vcc Range (3-State)
 74F652A 5V Transceiver/Register; Non-Inverting (3-State)
 74HC652 5V Transceiver/Register; Non-Inverting (3-State)
 74HCT652 5V Transceiver/Register; Non-Inverting; TTL Enabled (3-State)
 74LVT652 3.3V transceiver/register; non-inverting with bus hold (3-state)

16-Bit 652 Transceivers

 74ABT16652 5V 16-Bit Transceiver/Register; Non-Inverting with (3-State)
 74ALVCH16652 3.3V 16-Bit Transceiver/Register; Non-Inverting with Bus Hold (3-State)
 74ALVT16652 3.3V 16-Bit Transceiver/Register; Non-Inverting with Bus Hold (3-State)
 74LVT16652A 3.3V 16-bit transceiver/register; non-inverting with bus hold (3-state)
More Information

Links

Standard ICs quick find
Logic sections