ProductsLogicTransceivers

646 transceivers

Transceivers/Registers (3-State)

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

646 Transceivers

 74ABT646A 5V Transceiver/Register (3-State)
 74ALS646 Transceiver/Register (3-State)
 74ALS646-1 Transceiver/Register; Sinks 48mA within 5% Vcc Range (3-State)
 74F646A 5V Octal Transceiver/Register with Controlled Ramp Outputs; Non-Inverting (3-State)
 74HC646 5V Transceiver/Register (3-State)
 74HCT646 5V Transceiver/Register; TTL Enabled (3-State)
 74LVC646A 3.3V Transceiver/Register (3-State)
 74LVT646 3.3V transceiver/register with bus hold (3-state)

16-Bit 646 Transceivers

 74ABT16646 5V 16-Bit Transceiver/Register (3-State)
 74ABTH16646 5V 16-Bit Transceiver/Register with Bus Hold (3-State)
 74ALVCH16646 3.3V 16-Bit Transceiver/Register with Bus Hold (3-State)
 74ALVT16646 3.3V 16-Bit Transceiver/Register with Bus Hold (3-State)
 74LVT16646A 3.3V 16-bit transceiver/register with bus hold (3-state)
More Information

Links

Standard ICs quick find
Logic sections