ProductsLogicTransceivers

600 transceivers

Universal Bus Transceivers, Negative Edge Trigger Clock (3-State)

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

600 Transceivers

 SC18IS600 SPI slave bridge to I2C master with GPIO with internal clock

16-Bit 600 Transceivers

 74ALVCH16600 3.3V 18-Bit Universal Bus Transceiver; Negative Edge Trigger Clock with Bus Hold (3-State)
 74ALVT16600 3.3V 18-Bit Universal Bus Transceiver; Negative-Edge Trigger Clock with Bus Hold (3-State)
More Information

Links

Standard ICs quick find
Logic sections