ProductsLogicTransceivers

552 transceivers

Registered Transceivers with Parity and Flags (3-State)

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

552 Transceivers

 SC16C2552 See SC16C2552B replacement
 SC16C2552B 2.5/3.3/5V dual UART (DUART) with 16-byte FIFOs, up to 5Mbps
 P80C552 ROMless microcontroller with 256B RAM
 P83C552 Microcontroller with 8KB ROM, 256B RAM
 P87C552 Microcontroller with 8KB OTP, 256B RAM
 74F552 5V Registered Transceiver with Parity and Flags (3-State)
More Information

Links

Standard ICs quick find
Logic sections