ProductsLogicTransceivers

500 transceivers

Universal Bus Transceivers, Negative Edge Trigger Clock (3-State)

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

16-Bit 500 Transceivers

 74ABT16500C 5V 18-Bit Universal Bus Transceiver; Negative-Edge Trigger Clock (3-State)
 74ABTH16500C 5V 18-Bit Universal Bus Transceiver; Negative-Edge Trigger Clock with Bus Hold (3-State)
 74ALVCH16500 3.3V 18-Bit Universal Bus Transceiver; Negative Edge Trigger Clock with Bus Hold (3-State)
 74ALVT16500 3.3V 18-Bit Universal Bus Transceiver; Negative-Edge Trigger Clock with Bus Hold (3-State)
 74LVT16500A 3.3V 18-Bit universal bus transceiver; negative edge trigger clock with bus hold (3-state)
More Information

Links

Standard ICs quick find
Logic sections