ProductsLogicTransceivers

45 transceivers

Dual Supply Translating Transceivers

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate 45 Transceivers

 74AUP1T45 1.8V single low-power dual supply voltage translating transceiver (3-state)
 74AVC1T45 2.5V single, dual-supply voltage level translating transceiver (3-state)
 74AVCH1T45 2.5V single, dual-supply voltage level translating transceiver with bus hold (3-state)
 74LVC1T45 3.3V single dual-supply translating transceiver (3-state)
 74LVCH1T45 3.3V single dual-supply translating transceiver with bus hold (3-state)

Dual-Gate 45 Transceivers

 74AVC2T45 2.5V dual-bit, dual-supply voltage level translating transceiver (3-state)
 74AVCH2T45 2.5V dual-bit, dual-supply voltage level translating transceiver with bus hold (3-state)
 74LVC2T45 3.3V dual-bit, dual-supply voltage level translating transceiver (3-state)
 74LVCH2T45 3.3V dual-bit, dual-supply voltage level translating transceiver with bus hold (3-state)
More Information

Links

Standard ICs quick find
Logic sections