ProductsLogicBus Switches

Multiplexing/demultiplexing bus switches

Introduction
  • One line to two, four, or eight lines to multiplex or demultiplex the digital signal.
  • Options included in these types of configurations are internal level shifting diode (D), Schottky diode clamping (S), and internal termination resistors (R).
Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Multiplexing/Demultiplexing Bus Switches

 CBT3251Dual 1-of-8 FET Multiplexer/Demultiplexer
 CBT3253Dual 1-of-4 FET Multiplexer/Demultiplexer
 CBT3253ADual 1-of-4 FET multiplexer/demultiplexer
CBT3253ADSO-16ProductionSOT109-1Pb-FreeMSL=1
CBT3253ADBSSOP-16ProductionSOT338-1Pb-FreeMSL=1
CBT3253ADSQSOP-16ProductionSOT519-1Pb-FreeMSL=1
CBT3253APWTSSOP-16ProductionSOT403-1Pb-Free        
CBT3253ABQDQFN-16InquireSOT763-1Pb-Free        
Family Functions Literature Price Buy Online More...
 CBTD3253Dual 1-of-4 FET Multiplexer/Demultiplexer with Level Shifting
 CBTS3253Dual 1-of-4 FET Multiplexer/Demultiplexer with Schottky Diode
 CBT3257Quad 1-of-2 Multiplexer/Demultiplexer
 CBT3257AQuad 1-of-2 multiplexer/demultiplexer
 CBTD3257Quad 1-of-2 Multiplexer/Demultiplexer with Level Shifting
 CBTS3257Quad 1-of-2 Multiplexer/Demultiplexer with Schottky Diode
 CBTV401010-Bit DDR SDRAM Mux/Bus Switch
 CBTV402020-bit DDR SDRAM 2:1 MUX
 CBTU441111-bit DDR2 SDRAM mux/bus switch with 12Ω on-resistance
 CBT683216-Bit 1-of-2 Multiplexer/Demultiplexer with Precharged Outputs and Schottky Undershoot Protection for Live Insertion
 CBT6832C16-Bit 1-of-2 Multiplexer/Demultiplexer with Precharged Outputs and Charge Pump Undershoot Protection for Live Insertion
 CBT6832D16-Bit Controlled Enable Rate 1-of-2 Multiplexer/Demultiplexer with Precharged Outputs and Charge Pump Undershoot Protection for Live Insertion
 CBT6832E16-Bit Controlled Enable Rate 1-of-2 Multiplexer/Demultiplexer with Precharged Outputs and Schottky Undershoot Protection for Live Insertion
 CBT1629212-bit 1-of-2 Multiplexer/Demultiplexer with Internal Pulldown Resistors
Standard ICs quick find
Standard ICs sections