Signal line with an in line n-channel MOS switch to turn the digital signal on and off.
When the OE' pin is low, the associated bus switch is on and Port A is connected to Port B.
When OE' is high, the switch is open, and a high-impedance state exists between the two ports.
These type of devices will have either flow through pinout (in on one side and out on the other) or both the input and output will be on the same side of the package.
Options included in these types of configurations are internal level shifting diode (D), Schottky diode clamping (S), and BIAS V CC precharge.
Products
Click for datasheet. Also, see datasheet disclaimer. , , indicate product status. Click or for more or less detail.
Bus Switches
74CBTLV1G125
Single bus switch
CBT3125
Quadruple FET Bus Switch
CBT3126
Quadruple FET Bus Switch
CBT3244
Discontinued; See CBT3244A
CBT3244A
Octal Bus Switch with Quad Output Enables
CBT3245
Discontinued; See CBT3245A
CBT3245A
Octal Bus Switch with Output Enable
CBT3306
Dual Bus Switch
CBTD3306
Dual Bus Switch with Level Shifting
CBTS3306
Dual Bus Switch with Schottky Diode Clamping
CBT3384
10-Bit Bus Switch with Dual Output Enables
CBTD3384
10-Bit Level Shifting Bus Switch with 5-Bit Output Enables
CBTS3384
10-Bit Bus Switch with 5-Bit Output Enables and Schottky Undershoot Protection
CBT3857
10-Bit Bus Switch with 10K Ohm Pull-Down Termination Resistors
CBT6800
10-Bit Bus Switch with Precharged Outputs for Live Insertion
CBT6810
10-Bit Bus Switch with Precharged Outputs and Schottky Undershoot Protection for Live Insertion
CBT6820
20-Bit Bus Switch with Precharged Outputs and Schottky Undershoot Protection for Live Insertion
CBT16210
20-Bit Bus Switch with 10-Bit Output Enables
CBTD16210
20-Bit Level-Shifting Bus Switch with 10-Bit Output Enables
CBT16211
24-Bit Bus Switch with 12-Bit Output Enables
CBTD16211
24-Bit Level-Shifting Bus Switch with 12-Bit Output Enables
74CBTLV16211
24-Bit Low-Voltage Bus Switch
GTL2020
32-bit GTL terminator with octal enables (56Ω series resistance)
GTL2021
32-bit GTL terminator with octal enables (75Ω series resistance)